Stays

Stays

Click on this image to zoom in.

Click on this image to zoom in.

  • Stays
  • Stays
  • Volume Discount
[Features] Holding load 15 kg, all-purpose support, stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Stays:Related Image

Material: EN 1.4301 Equiv., Brushed Finish

Specifications

Part Number
STYF166
Part NumberMin. Length
L min.
Max. Length
L max.
Mass
(g)
Max. Retainable Load
N (kgf)/pc.
Unit Price
TypeH
STYF129133195126147 (15)
166170270148
The main body and the bracket can be used on both sides.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYF129
STYF166
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Length
(mm)
Stroke
(mm)
Length H
(mm)

19.52 €

1 Available Same day

Stock

1019562129

20.79 €

1 Available Same day

Stock

10270100166

Loading...

  1. 1

More Information

Cautions
• The upper and lower brackets can be positioned according to the height and degree of the door/lid. When the door/lid is closed, L min dimension must be larger than the minimum dimension of contraction. (If L min is smaller, hinges or stays might be damaged.)
• When two latches are used, they might not be in sync. on right and left sides.

Example of Use

Stays:Related Image

Basic information

Door Opening Manner Upward Opening Stay Type Expansion and Contraction, Slide Flexible, Slide Type Flexible Stay
Stopper Stopped at full open Stopper Release Stopper Release Stroke Body Material EN 1.4301 Equiv.
Main Body Surface Treatment Brushed Max. Retaining Load Capacity(N) 147

Complementary Products

Tech Support