Latch Stays (Part Numbers - CAD Download)

Latch Stays

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] This is a support set for aluminium extrusion doors. -The support material is EN 1.4301 Equiv. (sintered).
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Latch Stays:Related Image
Latch Stays:Related Image

Parts Material Surface Treatment
StayEN 1.4301 Equiv.Brushed Finish
Mounting PlateEN 1.0330 Equiv.Trivalent Chromate

Specifications

Part Number-H
STYSF6
HHMTEN6
-129
Part NumberComponentUnit PriceVolume Discount Rate
Extrusion SideDoor Side
TypeNo.HMin. Length L MinMax. Length L MAXMax. Retainable Load N (kgf)/pc.Mounting PlateMounting ScrewQuantityScrewQuantityNutQuantityMounting PlateMounting ScrewQuantityScrewQuantityNutQuantity1 ~ 4 pc(s).5~50
STYSF5129133195147(15)MS5SHFBS4-62SCB3-63HNTT5-42MS5-2SCB4-62SCB3-62HNTT5-42  
166170270MS5SHFBS4-62SCB3-6HNTT5-4MS5-2SCB4-6SCB3-6HNTT5-4  
6129133195MS6SHFBS4-82SCB3-6HNTT6-4MS6-2SCB4-8SCB3-6HNTT6-4  
166170270MS6SHFBS4-82SCB3-6HNTT6-4MS6-2SCB4-8SCB3-6HNTT6-4  
Mounting brackets are the same for different length Stays. Brackets are different for different Frames.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYSF5-129
STYSF5-166
STYSF6-129
STYSF6-166
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSExtrusion No. Type

37.53 €

1 Available 5 Days 1055-129

39.67 €

1 Available Same day

Stock

1055-166

37.78 €

1 Available 5 Days 1066-129

39.67 €

1 Available 5 Days 1066-166

Loading...

  1. 1

Basic information

Application For Door Type Accessory

Complementary Products

MISUMI Unit еxample related to this product

Tech Support