Globe Valves

Globe Valves

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A straight through valve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Globe Valves:Related Image

Type MaterialMax. Operating Pressure
GBUCLMain Body: EN 1.4308 Equiv. , Gasket: 8A ~ 15A PTFE
20A ~ 25A Expanded Graphite + PTFE Braided
Water, Oil, Air: 1.0MPa

Specifications

Part Number
GBUCL10A
Part NumberRc (PT)SL(H)WGBUCL
Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~10
GBUCL8A1/418446855
10A3/822486855
15A1/226526855
20A3/434609360
25A1417210070
 ■ Features
•S-shaped flow valve with bulkhead inside body, positioning the center of inlet and outlet in straight line.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBUCL8A
GBUCL10A
GBUCL15A
GBUCL20A
GBUCL25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
Handle Dia.
(mm)
No.

66.50 €

1 Available 6 Days 1/41/44468558A

68.38 €

1 Available 6 Days 3/83/848685510A

69.27 €

1 Available 6 Days 1/21/252685515A

87.01 €

1 Available 6 Days 3/43/460936020A

119.77 €

1 Available Same day

Stock

11721007025A

Loading...

  1. 1

Basic information

Main Body Shape Straight Type Body Material EN 1.4308 Equiv. Applicable Fluid Water / Air / Oil
Supply Side, Connection Type RC (PT) Control Side, Connection Type RC (PT) Glove Valve Type Standard
Operation Method Manual Type

Complementary Products

Tech Support