Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Name | Material | Surface Treatment | |
Aluminum Extrusion | EN AC-51400-T5 Equiv. | Anodize | |
Single Joints Kit | Joint Plate | EN 1.4301 Equiv. | - |
Joint Nut | EN 1.4401 Equiv. | ||
Hex Socket Button Head Cap Screw | EN 1.4567 Equiv. |
Part Number | - | L |
JFSS8-4545L | - | 1200 |
Part Number | Joint Component | L 0.5mm Increment | Extrusion | Built-in Joint Component | A | Required Wrench for Tightening | Extrusion Unit Price | Joints, Others | |||
Single Joints | Quantity | Less than 300mm | 300mm or more | ||||||||
JFSS | 8-4545 | L (Left End Face only) | 100~4000 | HFS8-4545 (P.681) | HSJNS8-45 | 1 | 45 | For M8 | |||
W (Double End Faces) | 2 |
Part Number
|
---|
JFSS8-4545L-[100-4000/0.5] |
JFSS8-4545W-[100-4000/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Joint Components Built-in | L (mm) | |
---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | L (Left End Face only) | 100 ~ 4000 | ||
- | 1 | 6 Days | 10 | W (Double End Faces) | 100 ~ 4000 |
Loading...
Series Name | Brackets for 8-45 Series (Extrusion Slot Width 10mm) | Material | EN AC-51400-T5 Equiv. | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 8-4545 | Type | Single Joint Type |