Cermet Circular Saw Blade (Dual-Use Type for Steel and Stainless Steel)

Cermet Circular Saw Blade (Dual-Use Type for Steel and Stainless Steel)
Type for both iron and stainless steel. Widely applicable to striped steel plate, gratings, and gas pipes, etc., it is suitable for cutting iron and steel of medium thickness (6 mm). [C-Value]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSBD180-20-1.8

Part Number
TSBD180-20-1.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.05 €

1 9 Days

Loading...

  1. 1

Basic information

work material For Both Iron and Stainless Steel Chip Cermet Outer Diameter(mm) 180
Blade thickness(mm) 1.8 Number of flutes(P) 36 Hole Diameter(mm) 20
Maximum Rotation Speed(min-1) 5500

This page is Cermet Circular Saw Blade (Dual-Use Type for Steel and Stainless Steel), part number TSBD180-20-1.8.
You can find the detail information about specifications and dimensions on part number TSBD180-20-1.8.

Tech Support