Manufacturer part number: HPU202-R25-2
Brand: NIHON PISCO
Price: 2.33 €
Delivery time: 5 Days
Height of Inside H1: 14 mm
Width of Inside W1: 14 mm
Bending radius R: 25 mm
Maximum Cable Outer Diameter Dp: 11 φ
Pitch P: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HPU202-R25-2
Part Number
|
---|
HPU202-R25-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height of Inside H1 (mm) | Width of Inside W1 (mm) | Bending radius R (mm) | Maximum Cable Outer Diameter Dp (φ) | Pitch P (mm) | Number of Links | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.33 € | 1 | 5 Days | 10 | 14 | 14 | 25 | 11 | 25 | 2 |
Loading...
Type | Rectangular | Cover Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Number of Internal carrier divisions | N/A | Operating Speed(m/s) | 2.5 | Cable Insert Surface | Outer Peripheral Surface |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | 2 Dimensional Motion | Operating Temperature Range(°C) | -10:80:: |
Carrier Material | Resin | Appearance color | Black |
This page is Plarailchain Standard Type Open‑Close Flap HPU Series, part number HPU202-R25-2.
You can find the detail information about specifications and dimensions on part number HPU202-R25-2.
Configure
Basic Attributes
Type
Height of Inside H1(mm)
Width of Inside W1(mm)
Bending radius R(mm)
Maximum Cable Outer Diameter Dp(φ)
Pitch P(mm)
Number of Links
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HPU102-R19-12 |
HPU102-R19-13 |
HPU102-R19-14 |
HPU202-R25-20 |
HPU202-R25-21 |
HPU202-R25-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Height of Inside H1 (mm) | Width of Inside W1 (mm) | Bending radius R (mm) | Maximum Cable Outer Diameter Dp (φ) | Pitch P (mm) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 5 Days | 10 | 9 | 20 | 19 | 7 | 20 | 12 | ||
10.94 € | 1 | 5 Days | 10 | 9 | 20 | 19 | 7 | 20 | 13 | ||
11.80 € | 1 | 5 Days | 10 | 9 | 20 | 19 | 7 | 20 | 14 | ||
21.97 € | 1 | 5 Days | 10 | 14 | 14 | 25 | 11 | 25 | 20 | ||
23.08 € | 1 | 5 Days | 10 | 14 | 14 | 25 | 11 | 25 | 21 | ||
24.17 € | 1 | 5 Days | 10 | 14 | 14 | 25 | 11 | 25 | 22 |