Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2215-6 |
2215-6-G |
2215-6-H |
2215-6-HG |
2215-6-HK |
2215-6-HKG |
2215-6-K |
2215-6-KG |
2215-6-N |
2215-6-NG |
2215-6-NH |
2215-6-NHG |
2215-6-NHK |
2215-6-NHKG |
2215-6-NK |
2215-6-NKG |
2215-6C |
2215-6C-G |
2215-6C-H |
2215-6C-HG |
2215-6C-HK |
2215-6C-HKG |
2215-6C-K |
2215-6C-KG |
2215-6C-N |
2215-6C-NG |
2215-6C-NH |
2215-6C-NHG |
2215-6C-NHK |
2215-6C-NHKG |
2215-6C-NK |
2215-6C-NKG |
2215-8 |
2215-8-G |
2215-8-H |
2215-8-HG |
2215-8-HK |
2215-8-HKG |
2215-8-K |
2215-8-KG |
2215-8-N |
2215-8-NG |
2215-8-NH |
2215-8-NHG |
2215-8-NHK |
2215-8-NHKG |
2215-8-NK |
2215-8-NKG |
2215-8C |
2215-8C-G |
2215-8C-H |
2215-8C-HG |
2215-8C-HK |
2215-8C-HKG |
2215-8C-K |
2215-8C-KG |
2215-8C-N |
2215-8C-NG |
2215-8C-NH |
2215-8C-NHG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Setting Range | Knob | Pressure Gauge | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 25 Days | Available | NPT | - | Standard | Standard | NA | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Standard | NA | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Standard | NA | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Standard | NA | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Standard | NA | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | NPT | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | NPT | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Standard | NA | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | NPT | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | NA | NPT | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Standard | NA | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Standard | Attached | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | Rc | - | High Pressure | Plastic Knob | Attached | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Plastic Knob | NA | ||
- | 1 | 25 Days | Available | Rc | - | Standard | Plastic Knob | Attached | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Standard | NA | ||
- | 1 | 25 Days | NA | Rc | - | Standard | Standard | Attached | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Standard | NA | ||
- | 1 | 25 Days | NA | Rc | - | High Pressure | Standard | Attached |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Set Pressure Range(MPa) | 0.07~0.83 |
Max Operating Pressure(MPa) | 2.06 | Guaranteed Withstand Pressure(MPa) | 3.09 |
Configure
Basic Attributes
Adverse Current Function
Supply Side, Connection Type
Supply Side Connection Diameter
Setting Range
Knob
Pressure Gauge
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes