Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Outer Diameter (φ) | Internal Diameter (mm) | |
---|---|---|---|---|---|---|---|
2.09 € | 1 | 9 Days | 2 | 10 | 8 | ||
2.21 € | 1 | 9 Days | 3 | 10 | 8 | ||
2.47 € | 1 | 9 Days | 4 | 10 | 8 | ||
2.47 € | 1 | Available | 9 Days | 6 | 10 | 8 | |
2.75 € | 1 | Available | 9 Days | 8 | 10 | 8 | |
3.13 € | 1 | Available | 9 Days | 10 | 10 | 8 | |
2.35 € | 1 | 9 Days | 2 | 12 | 10 | ||
2.47 € | 1 | Available | 9 Days | 4 | 12 | 10 | |
2.75 € | 1 | Available | 9 Days | 6 | 12 | 10 | |
2.88 € | 1 | Available | 9 Days | 8 | 12 | 10 | |
3.53 € | 1 | Available | 9 Days | 10 | 12 | 10 | |
3.61 € | 1 |
Same day
Stock | 12 | 12 | 10 | ||
2.47 € | 1 | Available | 9 Days | 2 | 14 | 12 | |
2.75 € | 1 | Available | 9 Days | 4 | 14 | 12 | |
2.86 € | 1 | Available | 9 Days | 6 | 14 | 12 | |
3.41 € | 1 | Available | 9 Days | 8 | 14 | 12 | |
2.86 € | 1 | 9 Days | 2 | 17 | 12 | ||
3.28 € | 1 | 8 Days | 4 | 17 | 12 | ||
3.42 € | 1 | Available | 9 Days | 5 | 17 | 12 | |
3.25 € | 1 | 9 Days | 4 | 17 | 16 | ||
3.52 € | 1 | 9 Days | 6 | 17 | 16 | ||
4.05 € | 1 | Available | 9 Days | 8 | 17 | 16 | |
4.58 € | 1 | Available | 9 Days | 10 | 17 | 16 | |
5.48 € | 1 | Available | 9 Days | 12 | 17 | 16 | |
3.66 € | 1 | 9 Days | 2 | 19 | 16 | ||
3.92 € | 1 | 9 Days | 4 | 19 | 16 | ||
4.06 € | 1 | Available | 9 Days | 6 | 19 | 16 | |
4.34 € | 1 | Available | 9 Days | 8 | 19 | 16 | |
5.00 € | 1 | 9 Days | 10 | 19 | 16 | ||
5.52 € | 1 | 9 Days | 12 | 19 | 16 |
Loading...
Type | Mounting auxiliary parts | Material | Stainless Steel (EN 1.4305 Equiv.) | Finish | NA |
---|
Configure
Stock
Basic Attributes
Length(mm)
Outer Diameter(φ)
Internal Diameter(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes