Aluminum Chain Guide (AG Guide) (AG-AL)

Aluminum Chain Guide (AG Guide) (AG-AL)
Special low friction coating on aluminum, ideal for use in high temperature environments.

[Features]
· Aluminum chain guide with UF coat (fluoride in microscopic pores of hard alumite film PTFE impregnated) for use in high-temperature atmosphere.
· [Features of UF coat] Surface hardness is Hv400, harder than steel and excellent in impact and abrasion resistance.
· Due to fluorine (PTFE), coefficient of friction is low (μ = 0.1).
· max. Can withstand an environmental temperature of up to 200°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AG40AL-2M
AG50AL-2M
AG60AL-2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSChain No.

94.48 €

1 8 Days 1040

94.48 €

1 8 Days 1050

115.80 €

1 8 Days 1060

Loading...

  1. 1

Basic information

Type Chain Guide Material Aluminum

Tech Support