• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

S Series 10K Flange Glove Valve

S Series 10K Flange Glove Valve
Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U10FG-15
U10FG-20
U10FG-25
U10FG-32
U10FG-40
U10FG-50
U10FG-65
U10FG-80
U10FG-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

291.89 €

1 7 Days 15A(1/2B)15A(1/2B)

322.62 €

1 7 Days 20A(3/4B)20A(3/4B)

357.52 €

1 7 Days 25A(1B)25A(1B)

411.43 €

1 7 Days 32A(1 1/4B)32A(1 1/4B)

476.83 €

1 7 Days 40A(1 1/2B)40A(1 1/2B)

580.08 €

1 7 Days 50A(2B)50A(2B)

834.34 €

1 7 Days 65A(2 1/2B)65A(2 1/2B)

980.71 €

1 7 Days 80A(3B)80A(3B)

1,356.16 €

1 7 Days 100A(4B)100A(4B)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN 1.4308 Equiv. Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.4

Tech Support