OF-100SA Oil Strainer Rc1 / 2×Rc1 / 2

OF-100SA Oil Strainer Rc1 / 2×Rc1 / 2
It prevents impurities from entering the liquid and prevents malfunctions such as incorrect combustion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OF-100SA

Part Number
OF-100SA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.86 €

1 9 Days

Loading...

  1. 1

Basic information

Applicable Fluid Oil Shape U Shaped Body Material Zinc Die Cast (ZDC) EN ZC0400 Equiv.
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Max. Operating Pressure(MPa) 0.1 Filter Stainless Steel#100
Details of Applicable Fluids A Heavy Oil [JIS No.1-Kerosene (White Kerosene)] Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

This page is OF-100SA Oil Strainer Rc1 / 2×Rc1 / 2, part number OF-100SA.
You can find the detail information about specifications and dimensions on part number OF-100SA.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360