JIS 10K Cast-Iron F Globe Valve (JIS B 2031)

JIS 10K Cast-Iron F Globe Valve (JIS B 2031)
Handle is abundant in strength and operability. Does not cause seizure or galling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J10-FGF-100A

Part Number
J10-FGF-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

718.74 €

1 8 Days

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN-JL 1030 Equiv. Applicable Fluid Water / Oil
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 4B(100A)
Control Side, Connection Type Pipe flange Control Side Nominal The Pipe Flange B name(A name) 4B(100A) Handle Shape Round-shaped handle
Operating Temperature Range(°C) ::120 L(mm) 290 H(mm) 404
D1(mm) 280 Operation Method Manual Operation Type Specifications Trim BC
Flange D(mm) 210 Details of Maximum Allowable Pressure (Steady flow which is 120°C or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.7
Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120°C or less)(MPa) 1.0

This page is JIS 10K Cast-Iron F Globe Valve (JIS B 2031), part number J10-FGF-100A.
You can find the detail information about specifications and dimensions on part number J10-FGF-100A.

Tech Support