Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Keyway (mm) | Size of Screw Hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.57 € | 1 | 5 Days | 10 | 1 | 20 | Round hole+tap | 5 | 8 | NA | M4 | ||
19.95 € | 1 | Available |
Same day
Stock | 10 | 1 | 25 | Round hole+tap | 6 | 10 | NA | M4 | |
24.84 € | 1 |
Same day
Stock | 10 | 1 | 30 | Keyway + Tap | 6 | 12 | 4X1.8 | M5 | ||
19.90 € | 1 | Available | 5 Days | 10 | 1.5 | 20 | Round hole+tap | 8 | 10 | NA | M4 | |
28.06 € | 1 | 5 Days | 10 | 1.5 | 25 | Keyway + Tap | 9 | 12 | 4X1.8 | M5 | ||
33.35 € | 1 | 5 Days | 10 | 1.5 | 30 | Keyway + Tap | 10 | 15 | 5X2.3 | M5 | ||
28.24 € | 1 | 5 Days | 10 | 2 | 20 | Keyway + Tap | 10 | 14 | 5X2.3 | M5 | ||
35.59 € | 1 | 5 Days | 10 | 2 | 25 | Keyway + Tap | 12 | 18 | 6X2.8 | M6 | ||
40.27 € | 1 | Available | 5 Days | 10 | 2 | 30 | Keyway + Tap | 12 | 20 | 6X2.8 | M6 | |
38.37 € | 1 | Available | 6 Days | 10 | 2.5 | 20 | Keyway + Tap | 12 | 18 | 5X2.3 | M6 | |
48.68 € | 1 | 5 Days | 10 | 2.5 | 25 | Keyway + Tap | 15 | 20 | 5X2.3 | M6 | ||
63.48 € | 1 | 6 Days | 10 | 2.5 | 30 | Keyway + Tap | 15 | 25 | 8X3.3 | M8 | ||
50.33 € | 1 | 5 Days | 10 | 3 | 20 | Keyway + Tap | 15 | 22 | 7X3 | M6 | ||
61.56 € | 1 | 5 Days | 10 | 3 | 25 | Keyway + Tap | 20 | 30 | 7X3 | M8 | ||
86.13 € | 1 | 6 Days | 10 | 3 | 30 | Keyway + Tap | 20 | 32 | 10X3.3 | M8 | ||
78.31 € | 1 | Available |
Same day
Stock | 10 | 4 | 20 | Keyway + Tap | 20 | 30 | 7X3 | M8 | |
109.52 € | 1 | 6 Days | 10 | 4 | 25 | Keyway + Tap | 25 | 35 | 10X3.3 | M8 | ||
112.26 € | 1 | 6 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 40 | 12X3.3 | M8 | ||
129.65 € | 1 | 6 Days | 10 | 5 | 20 | Keyway + Tap | 26 | 40 | 10X3.3 | M8 | ||
133.53 € | 1 | 6 Days | 10 | 5 | 25 | Keyway + Tap | 30 | 50 | 12X3.3 | M8 | ||
185.80 € | 1 | 6 Days | 10 | 5 | 30 | Keyway + Tap | 30 | 55 | 16X4.3 | M10 | ||
17.73 € | 1 | Available |
Same day
Stock | 10 | 1 | 20 | Round hole+tap | 5 | 10 | NA | M4 | |
23.05 € | 1 | 5 Days | 10 | 1.5 | 20 | Keyway + Tap | 8 | 12 | 4X1.8 | M5 | ||
28.40 € | 1 | 5 Days | 10 | 2 | 20 | Keyway + Tap | 10 | 15 | 5X2.3 | M5 | ||
35.31 € | 1 | 5 Days | 10 | 2 | 25 | Keyway + Tap | 12 | 15 | 5X2.3 | M5 | ||
41.72 € | 1 | Available | 6 Days | 10 | 2 | 30 | Keyway + Tap | 12 | 15 | 5X2.3 | M5 | |
39.79 € | 1 | 5 Days | 10 | 2.5 | 20 | Keyway + Tap | 12 | 20 | 6X2.8 | M6 | ||
48.74 € | 1 | 5 Days | 10 | 2.5 | 25 | Keyway + Tap | 15 | 18 | 6X2.8 | M6 | ||
62.79 € | 1 | 5 Days | 10 | 2.5 | 30 | Keyway + Tap | 15 | 20 | 6X2.8 | M6 | ||
48.22 € | 1 | Available |
Same day
Stock | 10 | 3 | 20 | Keyway + Tap | 15 | 25 | 7X3 | M8 | |
62.01 € | 1 | 5 Days | 10 | 3 | 25 | Keyway + Tap | 20 | 25 | 8X3.3 | M8 | ||
77.75 € | 1 |
Same day
Stock | 10 | 3 | 30 | Keyway + Tap | 20 | 25 | 8X3.3 | M8 | ||
83.07 € | 1 | 6 Days | 10 | 4 | 20 | Keyway + Tap | 20 | 32 | 10X3.3 | M8 | ||
110.19 € | 1 | 6 Days | 10 | 4 | 25 | Keyway + Tap | 25 | 30 | 8X3.3 | M8 | ||
114.32 € | 1 | 6 Days | 10 | 4 | 30 | Keyway + Tap | 25 | 30 | 8X3.3 | M8 | ||
131.43 € | 1 | 5 Days | 10 | 5 | 20 | Keyway + Tap | 26 | 30 | 8X3.3 | M8 | ||
50.48 € | 1 | 5 Days | 10 | 3 | 20 | Keyway + Tap | 15 | 20 | 6X2.8 | M6 | ||
83.88 € | 1 | 6 Days | 10 | 4 | 20 | Keyway + Tap | 20 | 25 | 8X3.3 | M8 | ||
130.61 € | 1 | 6 Days | 10 | 5 | 20 | Keyway + Tap | 26 | 35 | 10X3.3 | M8 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction Hardened | Ground Tooth | NA | Surface Treatment | Black Oxide |
Accuracy Grade(* New JIS) | Class 4 | Shaft Bore Tolerance | H7 | Shaft Hole Specifications | Pilot Hole Product |
Material (Details) | EN 1.1191 Equiv. |
Configure
Stock
Basic Attributes
Module
Number of Teeth(Teeth)
Shaft Bore Config.
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Keyway(mm)
Size of Screw Hole
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes