Manufacturer part number: SBS3-3618R
Brand: KOHARA GEAR INDUSTRY
Price: 100.55 €
Delivery time: 5 Days
Module: 3
Number of Teeth: 36 Teeth
Gear Ratio: 2
Face Width: 20 mm
Hole diameter / shaft diameter: 20 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBS3-3618R
Part Number
|
---|
SBS3-3618R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|
100.55 € | 1 | 5 Days | 10 | 3 | 36 | 2 | 20 | 20 | R |
Loading...
Shape | Spiral Bevel Gear | Material | Steel | Heat Treatment | Induction Hardened |
---|---|---|---|---|---|
Ground Tooth | NA | Shaft Bore Config. | Round Hole | Surface Treatment | Black Oxide |
Accuracy Grade(* New JIS) | Class 4 | Shaft Bore Tolerance | Not Specified | Spiral Angle(deg) | 35 |
Shaft Hole Specifications | Pilot Hole Product | Material (Details) | EN 1.1191 Equiv. |
This page is Spiral Bevel Gear, part number SBS3-3618R.
You can find the detail information about specifications and dimensions on part number SBS3-3618R.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Twisting Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SBS1.5-2040L |
SBS1.5-4020R |
SBS1.5-6015R |
SBS3-4020R |
SBS3-4515R |
SBS3-4518R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|
36.91 € | 1 | 5 Days | 10 | 1.5 | 20 | 2 | 10 | 8 | L | ||
51.32 € | 1 | 5 Days | 10 | 1.5 | 40 | 2 | 10 | 10 | R | ||
108.38 € | 1 | 5 Days | 10 | 1.5 | 60 | 4 | 12 | 12 | R | ||
115.78 € | 1 | 6 Days | 10 | 3 | 40 | 2 | 22 | 20 | R | ||
132.20 € | 1 | 6 Days | 10 | 3 | 45 | 3 | 23 | 20 | R | ||
140.91 € | 1 | 6 Days | 10 | 3 | 45 | 2.5 | 21 | 20 | R |