Manufacturer part number: SB08X50
Brand: SAMSOL
Price: 1.85 €
Delivery time: 6 Days
Max. Load (Secified Range): 230.01 to 580.00 N
Customer-Specified Length: 50 mm
Outer Diameter: 8 mm
Internal Diameter: 4 mm
Spring Constant: 33.22 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SB08X50
Part Number
|
---|
SB08X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Spring Constant (kgf/mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 6 Days | 230.01 to 580.00 | 50 | 8 | 4 | 33.22 | 3.39 |
Loading...
Material | AISI-SAE9254 | Color | Brown |
---|
This page is Mold Spring (SB Extra Heavy Load), part number SB08X50.
You can find the detail information about specifications and dimensions on part number SB08X50.
Configure
Basic Attributes
Type
Max. Load (Secified Range)(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Internal Diameter(mm)
Spring Constant(N/mm)
Spring Constant(kgf/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SB08X25 |
SB08X30 |
SB08X35 |
SB08X55 |
SB08X60 |
SB08X65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Spring Constant (kgf/mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.38 € | 1 | Available | 6 Days | 230.01 to 580.00 | 25 | 8 | 4 | 66.44 | 6.89 | |
1.49 € | 1 | Available | 6 Days | 230.01 to 580.00 | 30 | 8 | 4 | 55.37 | 5.65 | |
1.60 € | 1 | Available | 6 Days | 230.01 to 580.00 | 35 | 8 | 4 | 47.43 | 4.84 | |
1.96 € | 1 | Available | 6 Days | 230.01 to 580.00 | 55 | 8 | 4 | 30.18 | 3.08 | |
2.01 € | 1 | Available | 6 Days | 230.01 to 580.00 | 60 | 8 | 4 | 27.64 | 2.82 | |
2.32 € | 1 | Available | 6 Days | 230.01 to 580.00 | 65 | 8 | 4 | 25.58 | 2.61 |