Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R88A-CAKA003S |
R88A-CAKA003SR |
R88A-CAKA005B |
R88A-CAKA005BR |
R88A-CAKA005S |
R88A-CAKA005SR |
R88A-CAKA010B |
R88A-CAKA010BR |
R88A-CAKA010S |
R88A-CAKA015S |
R88A-CAKA015SR |
R88A-CRKC010N |
R88A-CRKC010NR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable classification | Cable Type | Cable Length (m) | Specifications | |
---|---|---|---|---|---|---|---|---|
86.67 € | 1 | Available |
Same day
Stock | Standard Cable | Power Cable | 3 | [100v/200v]3000-rpm motor for 50–750 W | |
120.23 € | 1 | 6 Days | Robot Cable | Power Cable | 3 | [100v/200v]3000-rpm motor for 50–750 W | ||
107.38 € | 1 | 6 Days | Standard Cable | Brake Cable | 5 | [100v/200v]3000-rpm motor for 50–750 W | ||
125.53 € | 1 | 6 Days | Robot Cable | Brake Cable | 5 | [100v/200v]3000-rpm motor for 50–750 W | ||
108.85 € | 1 | 6 Days | Standard Cable | Power Cable | 5 | [100v/200v]3000-rpm motor for 50–750 W | ||
150.54 € | 1 | 6 Days | Robot Cable | Power Cable | 5 | [100v/200v]3000-rpm motor for 50–750 W | ||
133.69 € | 1 | 6 Days | Standard Cable | Brake Cable | 10 | [100v/200v]3000-rpm motor for 50–750 W | ||
182.93 € | 1 | 6 Days | Robot Cable | Brake Cable | 10 | [100v/200v]3000-rpm motor for 50–750 W | ||
134.74 € | 1 | 6 Days | Standard Cable | Power Cable | 10 | [100v/200v]3000-rpm motor for 50–750 W | ||
150.54 € | 1 | 6 Days | Standard Cable | Power Cable | 15 | [100v/200v]3000-rpm motor for 50–750 W | ||
322.08 € | 1 | 6 Days | Robot Cable | Power Cable | 15 | [100v/200v]3000-rpm motor for 50–750 W | ||
223.89 € | 1 | 6 Days | Standard Cable | Encoder Cable | 10 | 3,000 rpm Motor for 1.0 kW or Higher (200 V), 3,000 rpm Motor for 750 W or Higher (400 V), for 2,000 rpm Motor, for 1,000 rpm Motor | ||
385.82 € | 1 | 6 Days | Robot Cable | Encoder Cable | 10 | [100 V/200 V] 3,000 rpm Motor 1.0 kW or Higher / 2,000 rpm Motor / 1,500 rpm Motor / 1,000 rpm Motor [400 V] 3,000 rpm Motor / 2,000 rpm Motor / 1,000 rpm Motor |
Loading...
Type | Cable Type |
---|
Configure
Stock
Basic Attributes
Cable classification
Cable Type
Cable Length(m)
Specifications
Type
Filter by standard shipping days
Optional Attributes