Manufacturer part number: TSC503A
Brand: TRUSCO NAKAYAMA
Price: 85.98 €
Delivery time: 6 Days
Overall Length: 3 m
Wire diameter d: 5.0 mm
Inside Length P: 27 mm
Inside Width W: 8.0 mm
Working Load: 2.5 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSC503A
Part Number
|
---|
TSC503A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (m) | Wire diameter d (mm) | Inside Length P (mm) | Inside Width W (mm) | Working Load (kN) | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
85.98 € | 1 | 6 Days | 3 | 5.0 | 27 | 8.0 | 2.5 | 4989999822953 | 352-5139 | 1.314 |
Loading...
Type | Chain | Material | Stainless Steel (EN 1.4301 Equiv.) | Quantity(pc.) | 1 |
---|
This page is Stainless Steel Cut Chain (with Chain Eye), part number TSC503A.
You can find the detail information about specifications and dimensions on part number TSC503A.
Configure
Basic Attributes
Type
Overall Length(m)
Wire diameter d(mm)
Inside Length P(mm)
Inside Width W(mm)
Working Load(kN)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSC402A |
TSC403A |
TSC405A |
TSC501A |
TSC502A |
TSC505A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (m) | Wire diameter d (mm) | Inside Length P (mm) | Inside Width W (mm) | Working Load (kN) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.94 € | 1 | 6 Days | 2 | 4.0 | 26 | 6.5 | 1.5 | 4989999821871 | 352-4051 | 0.551 | ||
77.51 € | 1 | Available | 9 Days | 3 | 4.0 | 26 | 6.5 | 1.5 | 4989999821864 | 352-4043 | 0.826 | |
95.22 € | 1 | 6 Days | 5 | 4.0 | 26 | 6.5 | 1.5 | 4989999821857 | 352-4035 | 1.377 | ||
41.83 € | 1 | Available | 9 Days | 1 | 5.0 | 27 | 8.0 | 2.5 | 4989999821819 | 352-3993 | 0.438 | |
60.57 € | 1 | 6 Days | 2 | 5.0 | 27 | 8.0 | 2.5 | 4989999823004 | 352-5180 | 0.876 | ||
127.11 € | 1 | Available | 9 Days | 5 | 5.0 | 27 | 8.0 | 2.5 | 4989999822960 | 352-5147 | 2.19 |