Flat Seal CR【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DP-038

Part Number
DP-038
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.91 €

2 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Types of safety and protection goods Anti-vibration/Anti-noise Supplies Color Black Shape Round
Size(mm) 30×19 Material CR (Chloroprene rubber) Number Contained In A Packet 2
JAN Code 4903757237827 Wakisangyo Co.,Ltd number 2492300

This page is Flat Seal CR, part number DP-038.
You can find the detail information about specifications and dimensions on part number DP-038.

Tech Support