Made by Gosho Factory Steel Strength Classification 10.9 GT-L CAP (LA Type)

Made by Gosho Factory Steel Strength Classification 10.9 GT-L CAP (LA Type)
  • Volume Discount
[Nominal] 4 10
[Material] SWCH Equivalent
[Surface Processing] None

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSHHND-ST-M10-35

Part Number
CSHHND-ST-M10-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.40 €

1 Available 6 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 10 Length L (mm) 35
Surface Treatment Fabric Mounting Hole Shape Hex Socket Pitch(mm) 1.5
Tip Shape Flat End Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Application Standard

This page is Made by Gosho Factory Steel Strength Classification 10.9 GT-L CAP (LA Type), part number CSHHND-ST-M10-35.
You can find the detail information about specifications and dimensions on part number CSHHND-ST-M10-35.

Tech Support