Screw Cap [10 Pcs] EA948GD-47【10 Pieces Per Package】

Screw Cap [10 Pcs] EA948GD-47
【Product Specifications】
・Material-Polyamide
・Cap that can be used repeatedly
・The cap can be secured by rotating it 30° with a coin.
・This cap protects a hexagonal hole of a bolt from rust and dirt.
・Bolt withhex hole…M24
・D…36
・H…4.5
・T…12
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948GD-47

Part Number
EA948GD-47
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.12 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Screw Cap [10 Pcs] EA948GD-47, part number EA948GD-47.
You can find the detail information about specifications and dimensions on part number EA948GD-47.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360