Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RN100S-HL
Type | Ventilating Opening | Ventilating Opening Type | Round | Applicable Pipe I.D.(mm) | 97~111 |
---|---|---|---|---|---|
A(mm) | 155 | B(mm) | 97 | C(mm) | 111 |
D(mm) | 15 | E(mm) | 52 | Material (Main Unit · Register · Rotating Plate · Wire Gauze) | Stainless Steel (EN 1.4301 Equiv.) |
Material (Knob) | Stainless Steel (EN 1.4305 Equiv.) | Specifications | Insect Screen Included | Quantity | 1 pc. |
JAN Code | 4905637192196 | Order Code | 431-3551 | Mass(g) | 190 |