Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
75150 |
75168 |
75176 |
75192 |
75200 |
75218 |
75226 |
75234 |
75242 |
75259 |
75267 |
75275 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B | D | H1 | H2 | H3 | Screw ISO 4762 | Slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.77 € | 1 | 5 Days | 10 | 0-0,011 | 12 | 20 | 15 | 8 | 6 | M6x25 | 12 | ||
146.98 € | 1 | 5 Days | 10 | 0-0,011 | 16 | 32 | 25 | 10 | 8 | M8x45 | 16 | ||
152.56 € | 1 | 5 Days | 10 | 0-0,011 | 16 | 32 | 50 | 10 | 8 | M8x70 | 16 | ||
119.12 € | 1 | 5 Days | 10 | 0-0,011 | 12 | 20 | 25 | 8 | 6 | M6x35 | 12 | ||
137.94 € | 1 | 5 Days | 10 | 0-0,011 | 14 | 32 | 25 | 9 | 8 | M8x35 | 14 | ||
146.98 € | 1 | 5 Days | 10 | 0-0,011 | 14 | 32 | 50 | 9 | 8 | M8x60 | 14 | ||
196.44 € | 1 | 5 Days | 10 | 0-0,011 | 18 | 40 | 25 | 15 | 10 | M10x50 | 18 | ||
206.90 € | 1 | 5 Days | 10 | 0-0,011 | 18 | 40 | 50 | 15 | 10 | M10x75 | 18 | ||
196.44 € | 1 | 5 Days | 10 | 0-0,013 | 20 | 40 | 25 | 15 | 14 | M10x55 | 22 | ||
206.90 € | 1 | 5 Days | 10 | 0-0,013 | 20 | 40 | 50 | 15 | 14 | M10x80 | 22 | ||
250.10 € | 1 | 5 Days | 10 | 0-0,013 | 22 | 46 | 25 | 20 | 16 | M12x60 | 28 | ||
271.00 € | 1 | 5 Days | 10 | 0-0,013 | 22 | 46 | 50 | 20 | 16 | M12x90 | 28 |
Loading...
Configure
Basic Attributes
A
B
D
H1
H2
H3
Screw ISO 4762
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes