Heavy-duty pneumatic toggle clamps with horizontal mounting base, with magnetic

Heavy-duty pneumatic toggle clamps with horizontal mounting base, with magnetic
  • Volume Discount
GN 861 Heavy-duty pneumatic toggle clamps have been constructed in such a way as to make them easy to unmount. The bearing bolts are axially fixed with circlips. This allows the clamping arm to be modified to suit any particular application.
To ensure an extended life of the mechanical parts as well as the air cylinder the operating pressure should not exceed 6 bar. In addition a lubrication control unit should be fitted in the air line.
GN 861 Heavy-duty pneumatic toggle clamps are also available as version M (magnetic piston). In conjunction with a proximity switch GN 896.3 the piston position is sensed and the generated signal can be used in sequence control systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
861-1000-EP-M
861-2000-EP-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

1,130.74 €

1 Available 5 Days 1000

1,292.44 €

1 Available 5 Days 2000

Loading...

  1. 1

Basic information

Type EP, Solid clamping arm, weldable Coding M, Magnetic piston

Tech Support