ND.Q - Square end-caps for tubes -heavy loads technopolymer

ND.Q - Square end-caps for tubes -heavy loads technopolymer
  • Volume Discount
Square heads for tubes with large flow rates in glass fibre reinforced polyamide-based technopolymer with black nickel-plated brass bushing with threaded pass-through hole.
They can also bear pull out loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
319102
319103
319104
319106
319262
319263
319264
319266
319352
319354
319356
319362
319364
319366
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L/D
(mm)
max static load unit 1
(kN)
H
(mm)
d External h h1 Internal l Thickness Description

4.40 €

1 Available Same day

Stock

301733M8301562727.51.5ND.Q-30x1.5-M8

4.40 €

4 Available 5 Days 301733M10301562727.51.5ND.Q-30x1.5-M10

4.40 €

4 Available 4 Days 301733M12301862727.51.5ND.Q-30x1.5-M12

4.51 €

1 Available Same day

Stock

301733M16302062727.51.5ND.Q-30x1.5-M16

4.84 €

4 Available 4 Days 401843M8401583636.52ND.Q-40x2-M8

4.84 €

4 Available 5 Days 401843M10401583636.52ND.Q-40x2-M10

4.84 €

1 Available Same day

Stock

401843M12401883636.52ND.Q-40x2-M12

5.13 €

1 Available Same day

Stock

401843M16402083636.52ND.Q-40x2-M16

7.59 €

1 Available Same day

Stock

502055M125018104646.52ND.Q-50x2-M12

7.59 €

1 Available Same day

Stock

502055M165020104646.52ND.Q-50x2-M16

9.42 €

4 Available 4 Days 502055M205030104646.52ND.Q-50x2-M20

7.59 €

1 Available Same day

Stock

502055M125018104545.52.5ND.Q-50x2.5-M12

7.59 €

1 Available Same day

Stock

502055M165020104545.52.5ND.Q-50x2.5-M16

9.42 €

1 Available Same day

Stock

502055M205030104545.52.5ND.Q-50x2.5-M20

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support