Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 200 | 360 | 128 | - | - | - | - | - | - | - | - | ||
- | - | 1 | 4 Days | 200 | 360 | 128 | - | - | - | C3 | - | - | - | - | ||
- | - | 1 | 4 Days | 220 | 400 | 144 | - | - | - | - | - | - | - | - | ||
- | - | 1 | 4 Days | 240 | 440 | 160 | - | - | - | - | - | - | - | - | ||
- | - | 1 | 4 Days | 240 | 440 | 160 | - | - | - | C3 | - | - | - | - | ||
6,707.47 € | 1 | Available | 5 Days | 260 | 480 | 174 | 1360 | 3350000 | 4750000 | - | - | - | - | - | ||
- | 5,110.92 € | 1 | Available | 3 Days | 260 | 480 | 174 | - | - | - | C3 | - | - | - | - | |
- | 8,464.61 € | 1 | Available | 5 Days | 280 | 500 | 176 | - | - | - | - | - | - | - | - | |
- | 8,464.61 € | 1 | Available | 5 Days | 280 | 500 | 176 | - | - | - | C3 | - | - | - | - | |
10,545.36 € | 1 | Available | 5 Days | 300 | 540 | 192 | 1160 | 4100000 | 6100000 | - | - | - | - | - | ||
- | - | 1 | 4 Days | 300 | 540 | 192 | - | - | - | C3 | Available | Available | 192 | kg | ||
- | 1 | 4 Days | 320 | 580 | 208 | 1060 | 4650000 | 7000000 | - | Available | Available | 239.3 | kg | |||
- | - | 1 | 4 Days | 320 | 580 | 208 | - | - | - | C3 | Available | Available | 239.3 | kg | ||
- | 1 | 4 Days | 340 | 620 | 224 | 1000 | 5300000 | 7900000 | - | Available | Available | 295 | kg | |||
- | - | 1 | 4 Days | 340 | 620 | 224 | - | - | - | C3 | Available | Available | 294.5 | kg | ||
- | 1 | 4 Days | 360 | 650 | 232 | - | - | - | - | Available | Available | 347 | kg | |||
- | - | 1 | 4 Days | 360 | 650 | 232 | - | - | - | C3 | Available | Available | 338.4 | kg | ||
- | - | 1 | 4 Days | 380 | 680 | 240 | 890 | 6200000 | 9600000 | - | Available | Available | 376.5 | kg | ||
- | - | 1 | 4 Days | 380 | 680 | 240 | - | - | - | C3 | Available | Available | 389 | kg | ||
- | - | 1 | 4 Days | 420 | 760 | 272 | - | - | - | C3 | Available | Available | 539 | kg |
Loading...
Configure
Basic Attributes
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes