Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VLX-2-1/2-MS |
VLX-2-1/4-MS |
VLX-2-1-MS |
VLX-2-3/4-MS |
VLX-2-3/8-MS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Fitting connection | Nominal width (mm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
193.65 € | 1 | 4 Days | 4000 | G1/2 | 13 | 34434 | 450 | |||
193.65 € | 1 | 3 Days | 2400 | G1/4 | 13 | 34432 | 490 | |||
286.43 € | 1 | 4 Days | 14000 | G1 | 25 | 34436 | 1010 | |||
286.43 € | 1 | Quote | 10500 | G3/4 | 20 | 34435 | 1135 | |||
193.65 € | 1 | 4 Days | 3800 | G3/8 | 13 | 34433 | 470 |
Loading...
Housing material | Brass | Material of screws | High-alloy stainless steel | Valve function | 2/2, closed, monostable |
---|---|---|---|---|---|
Min. Medium pressure(bar) | 1 | Max. Medium pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 80 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Medium | Filtered compressed air, 200 µm filter mesh | Pilot medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |