Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
JDH-5-1/4 |
JDH-5-1/4-EX |
JDH-5-1/8 |
JDH-5-1/8-EX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Nominal width (mm) | Max. Operating pressure (bar) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Changeover time (ms) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.86 € | 1 | 4 Days | 1100 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 8 | G1/4 | IP65 | - | - | 12 | 10409 | |||
145.20 € | 1 | Quote | 1100 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 8 | G1/4 | IP65 | - | - | 12 | 536039 | |||
121.20 € | 1 | 7 Days | 600 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 10 | G1/8 | - | 16 | 9 | 7 | 8824 | |||
125.55 € | 1 | Quote | 600 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 10 | G1/8 | IP65 | 16 | 9 | 7 | 536038 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR, TPE-U(PU) | Valve function | 5/2, bistable, dominant |
---|---|---|---|---|---|
Lap | Underlap | Max. switching frequency(Hz) | 12 | Min. Operating pressure(bar) | 0 |
Min. Pilot pressure(bar) | 2.3 | Max. Pilot pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress | Weight(g) | 330 |
Configure
Basic Attributes
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Nominal width(mm)
Max. Operating pressure(bar)
Pneumatic working port
Degree of protection
Switching time off(ms)
On switching time(ms)
Changeover time(ms)
Filter by standard shipping days
Optional Attributes