Pressure regulator, LRBS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRBS-D-7-O-MIDI
LRBS-D-7-O-MINI
LRBS-D-O-MIDI
LRBS-D-O-MINI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 2 Max. Pressure regulation Size Pressure gauge Manufacturer part # Weight
(g)

218.34 €

1 Quote 3200G3/87MidiG1/4 prepared194687940

184.71 €

1 4 Days 1600G1/47MiniG1/8 prepared194683350

211.14 €

1 Quote 3800G3/812MidiG1/4 prepared194686940

177.52 €

1 4 Days 1800G1/412MiniG1/8 prepared194682350

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.1::1.6 Housing material Die-cast zinc Seals material NBR
Material of sub-base Die-cast zinc Material of operator panel Aluminum Pneumatic connection 1 Sub-base
Max. pressure hysteresis(bar) 0.2 Min. Pressure regulation(bar) 0.5 Min. Ambient temperature(bar) -10
Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10 Mix. Temperature of medium(°C) 60
Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas

Tech Support