Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADNGF-32-30-P-A
Part Number
|
---|
ADNGF-32-30-P-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Pressure (MPa) | Cover material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.91 € | 1 | 7 Days | 30 | 0.1~1 | Aluminum, Anodized | 32 | 415 | 483 | G1/8 | 0.4 | 122 | 38 | 327 | 17 | - | 554243 | 327 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -20::80 | Seals material | TPE-U(PUR) |
---|---|---|---|---|---|
Piston rod material | High-alloy steel | Material of cylinder barrel | Wrought aluminum alloy, Smooth anodized | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Compact air cylinder, ADNGF Series, part number ADNGF-32-30-P-A.
You can find the detail information about specifications and dimensions on part number ADNGF-32-30-P-A.
Configure
Basic Attributes
Cushioning length(mm)
Stroke: L(mm)
Cover material
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ADNGF-100-20-P-A |
ADNGF-100-20-PPS-A |
ADNGF-100-25-P-A |
ADNGF-32-30-PPS-A |
ADNGF-32-40-P-A |
ADNGF-32-40-PPS-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Operating Pressure (MPa) | Cover material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.29 € | 1 | 9 Days | 20 | 0.1~1 | Die-cast aluminum, Coated | 100 | 4524 | 4712 | G1/8 | 2.5 | 1089 | 116 | 2673 | 43 | - | 554288 | 2673 | |||
354.92 € | 1 | 13 Days | 20 | 0.14~1 | Die-cast aluminum, Coated | 100 | 4524 | 4712 | G1/8 | 2.5 | 1089 | 116 | 2673 | 43 | 10 | 577226 | 2673 | |||
338.46 € | 1 | 10 Days | 25 | 0.1~1 | Die-cast aluminum, Coated | 100 | 4524 | 4712 | G1/8 | 2.5 | 1089 | 116 | 2673 | 43 | - | 554289 | 2673 | |||
129.60 € | 1 | 4 Days | 30 | 0.19~1 | Aluminum, Anodized | 32 | 415 | 483 | G1/8 | 1 | 122 | 38 | 327 | 17 | 4 | 574026 | 327 | |||
123.43 € | 1 | 7 Days | 40 | 0.1~1 | Aluminum, Anodized | 32 | 415 | 483 | G1/8 | 0.4 | 122 | 38 | 327 | 17 | - | 554244 | 327 | |||
134.12 € | 1 | 4 Days | 40 | 0.19~1 | Aluminum, Anodized | 32 | 415 | 483 | G1/8 | 1 | 122 | 38 | 327 | 17 | 4 | 574027 | 327 |