Diffuse sensor with measurement core technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RL31-8-H-800-RT-IO/59/73C/136
RL31-8-H-800-RT-IO/59/115/136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

125.37 €

1 Quote Connector M12

125.37 €

1 Quote Cable

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 18 Head maximum size height H(mm) 62
Head maximum size length L(mm) 35 Voltage type DC Material housing Plastic
Type of switching output PNP/NPN Construction type housing Cuboid Type of light Polarity free red light
Material of optical surface Plastic EF008295_max 800

Tech Support