Shock Absorbers - Miniature SC75 Series

Shock Absorbers - Miniature SC75 Series
  • Volume Discount
Soft damping, but enormous capacity: The range of 'soft contact' absorbers SC²25 to SC²190 extends from thread size M10 to M14 and covers effective weight ranges of 1 kg to 1,550 kg. All models are characterised by high energy absorption and they also unite the piston tube technology with the diaphragm seal perfected by ACE. This enables direct installation as end position damping in pneumatic cylinders at 5 to 7 bar or applications where deceleration needs to take placed close to the pivot point.

They are maintenance-free, have an integrated positive stop and are mountable in any position. The option of a side load adapter allows impact angles of up to 25°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC75EUM-6

Part Number
SC75EUM-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

194.46 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type Industrial shock absorber self-adjusting, pot piston design

This page is Shock Absorbers - Miniature SC75 Series, part number SC75EUM-6.
You can find the detail information about specifications and dimensions on part number SC75EUM-6.

Tech Support