Shock Absorbers - Miniature MC150 Series (Part Numbers)

Shock Absorbers - Miniature MC150 Series
  • Volume Discount
Tried-and-tested and durable: With a hermetically sealed rolling diaphragm in each absorber, the MC150 to MC600 product family is suitable for an exceptionally high lifetime of use with up to 25 million cycles. The rolling diaphragm technology perfected by ACE ensures complete separation of the damping fluid from the surrounding air. This makes it possible for direct installation in a pressure chamber to provide end stop damping in pneumatic cylinders up to approximately 100 psi (7 bar).

The rolling diaphragm delivers very low return forces for these maintenance-free, ready-to-install absorbers. An integrated positive stop and progressive energy capacities, with a wide range of effective weight, make these miniature shock absorbers a winner. Furthermore, the use of a side load adapter allows impact angles of up to 25°. Stainless steel options are available for greater environmental compatibility. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MC150EUMH3

Part Number
MC150EUMH3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

177.31 €

1 Available 2 Days

Loading...

  1. 1

Basic information

Type Self-adjusting small shock absorbers

This page is Shock Absorbers - Miniature MC150 Series, part number MC150EUMH3.
You can find the detail information about specifications and dimensions on part number MC150EUMH3.

Tech Support