Cross-beam Light Grid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA111PN

Part Number
NA111PN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

906.21 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+55 Cable length(m) 2 Connector (sensor) Cable. open end
IP rating IP62 Max. operating voltage(V DC) 24 Max. range (open field)(mm) 100
Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC Outputs (sensors) PNP
Product size (height)(mm) 140 Product size (depth)(mm) 10 Product size (width)(mm) 30
Product type Light grid Range (min.) (open area)(mm) 17 Smallest detectable object size (diameter)(mm) 13.5
Type (manufacturer type) NA111PN

This page is Cross-beam Light Grid, part number NA111PN.
You can find the detail information about specifications and dimensions on part number NA111PN.

Tech Support