Thru-Beam Side Sensing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX23PN

Part Number
EX23PN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+55 Cable length(m) 2 Connector (sensor) Cable. open end
Functions (light barriers) Light-ON|Dark-ON|Switch (light-ON/dark-ON) IP rating IP67 Max. operating voltage(V DC) 24
Max. range (open field)(m) 2 Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC
Outputs (sensors) PNP Product size (height)(mm) 19 Product size (depth)(mm) 10.5
Product size (width)(mm) 8.2 Product type One-way light barrier Response time(ms) 0.5
Type (manufacturer type) EX23PN Type (sensors) Lateral

This page is Thru-Beam Side Sensing, part number EX23PN.
You can find the detail information about specifications and dimensions on part number EX23PN.

Tech Support