Pointer knob

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PN-38A(6.4MM)
PN-38B (6.4MM)
PN-38C (6.4MM)
PN-38D (6.4MM)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

1.33 €

1 Available 33 Days 1834.8PN-38A(6.4mm)

1.33 €

1 Available 3 Days 2023.3PN-38B (6.4mm)

0.96 €

1 Available 3 Days 15.620.3PN-38C (6.4mm)

0.83 €

1 Available 6 Days 14.215.5PN-38D (6.4mm)

Loading...

  1. 1

Basic information

Axle mount(mm) 6.4 Colour Black Control knob features + hand
Material Phenol Product type Control knob

Tech Support