STEEL-HIGH PERFORMANCE BOCKR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

579532

Part Number
579532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.59 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Ball bearing Hole distance 80 x 60 mm Load capacity (max.)(kg) 300
Material (details) Steel plate Material Steel plate Product type Fixed wheel
Sheet size(mm) 100 x 85 Size 100 x 85 mm Total height(mm) 140
Type (misc.) Roller ball bearing Wheel diameter(mm) 100 Wheel width(mm) 40

This page is STEEL-HIGH PERFORMANCE BOCKR, part number 579532.
You can find the detail information about specifications and dimensions on part number 579532.

Tech Support