Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | type | GTIN/EAN | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339.55 € | 1 | 17 Days | 80 | 110 | 19 | 531.0 | - | 150 °C | CN | without seal | single row | 7316572315606 | NCF29… | ||
1,093.18 € | 1 | 17 Days | 120 | 165 | 27 | 1729.0 | - | 150 °C | CN | without seal | single row | 7316572319932 | NCF29… | ||
811.00 € | 1 | 17 Days | 130 | 180 | 30 | 2270.0 | - | 150 °C | CN | without seal | single row | 7316572319970 | NCF29… | ||
1,548.38 € | 1 | 17 Days | 140 | 190 | 30 | 2360.0 | - | 150 °C | CN | without seal | single row | 7316572319949 | NCF29… | ||
1,981.45 € | 1 | 17 Days | 160 | 220 | 36 | 4100.0 | - | 150 °C | CN | without seal | single row | 7316572305560 | NCF29… | ||
1,988.29 € | 1 | 17 Days | 170 | 230 | 36 | 4240.0 | - | 150 °C | CN | without seal | single row | 7316572305782 | NCF29… | ||
1,413.25 € | 1 | 17 Days | 180 | 250 | 42 | 6254.0 | - | 150 °C | CN | without seal | single row | 7316572319499 | NCF29… | ||
1,840.01 € | 1 | 17 Days | 190 | 260 | 42 | 6571.0 | - | 150 °C | CN | without seal | single row | 7316572319956 | NCF29… | ||
1,570.42 € | 1 | 17 Days | 200 | 280 | 48 | 9378.0 | - | 150 °C | CN | without seal | single row | 7316572343302 | NCF29… | ||
1,583.15 € | 1 | 17 Days | 220 | 300 | 48 | 9650.0 | - | 150 °C | CN | without seal | single row | 7316572382073 | NCF29… | ||
1,717.53 € | 1 | 17 Days | 240 | 320 | 48 | 10789.0 | - | 150 °C | CN | without seal | single row | 7316572382080 | NCF29… | ||
1,810.47 € | 1 | 17 Days | 260 | 360 | 60 | 18631.0 | - | 150 °C | CN | without seal | single row | 7316572412916 | NCF29… | ||
1,995.97 € | 1 | 17 Days | 280 | 380 | 60 | 19600.0 | - | 150 °C | CN | without seal | single row | 7316572412930 | NCF29… | ||
78.84 € | 1 | 17 Days | 30 | 55 | 19 | 188.0 | - | 150 °C | CN | without seal | single row | 7316571558813 | NCF30… | ||
120.47 € | 1 | 17 Days | 40 | 68 | 21 | 315.0 | - | 150 °C | CN | without seal | single row | 7316577652331 | NCF30… | ||
244.48 € | 1 | 17 Days | 50 | 80 | 23 | 434.0 | - | 150 °C | CN | without seal | single row | 7316570465334 | NCF30… | ||
313.49 € | 1 | 17 Days | 40 | 90 | 33 | 1024.0 | - | 150 °C | CN | without seal | single row | 7316577728678 | NJG… | ||
1,265.68 € | 1 | 17 Days | 65 | 140 | 48 | 3557.0 | - | 150 °C | C3 | without seal | single row | 7316570788150 | NJG… | ||
268.13 € | 1 | 17 Days | 20 | 42 | 30 | 211.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572523537 | NNF50… | ||
151.02 € | 1 | 17 Days | 25 | 47 | 30 | 224.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507735 | NNF50… | ||
183.08 € | 1 | 17 Days | 30 | 55 | 34 | 351.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572511770 | NNF50… | ||
211.89 € | 1 | 17 Days | 35 | 62 | 36 | 450.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572523452 | NNF50… | ||
188.76 € | 1 | 17 Days | 40 | 68 | 38 | 529.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507742 | NNF50… | ||
303.16 € | 1 | 17 Days | 45 | 75 | 40 | 690.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572523582 | NNF50… | ||
241.27 € | 1 | 17 Days | 55 | 90 | 46 | 1107.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572523469 | NNF50… | ||
375.50 € | 1 | 17 Days | 60 | 95 | 46 | 1180.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507766 | NNF50… | ||
291.24 € | 1 | 17 Days | 65 | 100 | 46 | 1328.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507773 | NNF50… | ||
327.37 € | 1 | 17 Days | 70 | 110 | 54 | 1860.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507780 | NNF50… | ||
385.85 € | 1 | 17 Days | 75 | 115 | 54 | 1960.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507797 | NNF50… | ||
696.74 € | 1 | 17 Days | 110 | 170 | 80 | 6450.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316577721020 | NNF50… | ||
747.78 € | 1 | 17 Days | 120 | 180 | 80 | 6644.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316577023049 | NNF50… | ||
1,507.69 € | 1 | 17 Days | 130 | 200 | 95 | 10289.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316577722546 | NNF50… | ||
1,997.13 € | 1 | 17 Days | 140 | 210 | 95 | 11000.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316577723055 | NNF50… |
Loading...
Customs tariff number | 84825000 |
---|