High Pressure-low Temperature Grease, 420 ml Cartridge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LGWM 1/0.4

Part Number
LGWM 1/0.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.18 €

1 17 Days

Loading...

  1. 1

Basic information

colour brown container size 420.00 ml Weight(g) 435.0
Customs tariff number 27101999

This page is High Pressure-low Temperature Grease, 420 ml Cartridge, part number LGWM 1/0.4.
You can find the detail information about specifications and dimensions on part number LGWM 1/0.4.

Tech Support