V-pack Set, NBR, Type 1000 / 0106

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

860X910X190 MM

Part Number
860X910X190 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,344.52 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 910 Internal Diameter(φ) 860 Width(mm) 190
Material NBR Customs tariff number 40169300 Weight(g) 16180

This page is V-pack Set, NBR, Type 1000 / 0106, part number 860X910X190 MM.
You can find the detail information about specifications and dimensions on part number 860X910X190 MM.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360