Non-Removable Screw【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12584

Part Number
E12584
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.52 €

10 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials screw: stainless steel Application For safety-related applications Thread Designation M4
Ambient Temperature(°C) -25-80 Tightening Torque(Nm) 0.8-2 Dimensions(mm) M4

This page is Non-Removable Screw, part number E12584.
You can find the detail information about specifications and dimensions on part number E12584.

Tech Support