Process Adapter Flange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E33242

Part Number
E33242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.39 €

1 4 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 25 Materials stainless steel (1.4435 / 316L) Hygienic Equipment Class to DIN 11866 H4
Process Connection DRD-Flansch Ø 65 mm Sealing Gasket Sensor Connection G 1 Aseptoflex Vario
Surface Characteristics Ra/Rz of the Wetted Parts 0.4 / 4

This page is Process Adapter Flange, part number E33242.
You can find the detail information about specifications and dimensions on part number E33242.

Tech Support