Cross Section Converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20249

Part Number
E20249
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

374.34 €

1 4 Days

Loading...

  1. 1

Basic information

Total Length(mm) 600 Design Cross section converter Sensing Head Height(mm) 5
Function Principle Diffuse reflection sensor Fibre Material Glass Ambient Temperature(°C) -20-80
Min. Bending Radius(mm) 20 Fibre Sheath Material PVC Range Fibre Optics(mm) 40|200
Range with Fibre Optic Amplifier Type OKF; OUF; OOF Sensing Head Length(mm) 20|5 x 15 x 20 Sensing Head Width(mm) 15
Fibre Head Material Brass Version of Sensing Head straight

This page is Cross Section Converter, part number E20249.
You can find the detail information about specifications and dimensions on part number E20249.

Tech Support