Welding Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E43002

Part Number
E43002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.98 €

1 4 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 0.5 Materials flange: stainless steel; Lock nut: stainless steel; spacer: brass; clamping ring: FKM Design For capacitive level sensors LK, LI, LT, LL
Process Connection welding adapter Ø 50 mm Ambient Temperature(°C) 0-80 Sensor Connection Ø 16 mm
Tightening Torque(Nm) 6-9 Installation Clamp fitting Dimensions(mm) Ø 50 / L = 37.5

This page is Welding Adapter, part number E43002.
You can find the detail information about specifications and dimensions on part number E43002.

Tech Support