Eccentric bushes for lateral spring plungers (K0369)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0369.120
K0369.160
K0369.180
K0369.250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
D3
(mm)
H
(mm)
M
(mm)
Suitable for lateral spring plungers with D =
(mm)

23.52 €

1 4 Days 126129.926

26.85 €

1 4 Days 16101611.9210

28.88 €

1 4 Days 18121813.9212

33.14 €

1 4 Days 25162517.9316

Loading...

  1. 1

Basic information

Main material Steel

Tech Support