Locators (K0332)

Locators (K0332)
· Spring plunger accessories

· Application sectors: machine and plant construction, trade, domestic

· In combination with spring plungers enables precise indexing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0332.04015
K0332.05020
K0332.06020
K0332.08030
K0332.10040
K0332.12060
K0332.16080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Suitable for spring plungers with ØD

4.84 €

1 4 Days 41.550.5- / M4

4.84 €

1 4 Days 5260.5Ø4 / M5

4.84 €

1 4 Days 6280.7Ø5 / M6

5.05 €

1 4 Days 83101Ø6 / M8

5.95 €

1 4 Days 104121.2Ø8 / M10

6.15 €

1 4 Days 126141.5Ø10 / M12

10.89 €

1 4 Days 168182Ø12 / M16

Loading...

  1. 1

Basic information

Main material Steel

Tech Support