Toggle clamps pivot jaw (K0078)

Toggle clamps pivot jaw (K0078)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0078.0360

Part Number
K0078.0360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.79 €

1 4 Days

Loading...

  1. 1

Basic information

Hand force FH(N) 250 Main material Steel Surface finish body galvanised and passivated
Component material Plastic Surface finish component oil-resistant Component colour orange
Opening angle of handle 50° Opening angle of holding arm 90° Clamping force F3(N) 1150
Retaining force F1(N) 3600

This page is Toggle clamps pivot jaw (K0078), part number K0078.0360.
You can find the detail information about specifications and dimensions on part number K0078.0360.

Tech Support