Feet with threaded pin, Form B carbide spikes (K0296)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0296.083
K0296.123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

13.70 €

1 4 Days 1311.515M81513

26.65 €

1 4 Days 201521.9M122519

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.1172 Surface finish body black oxidised
Material (mount surface / support surface) Carbide Form B

Tech Support