Swivel Castors (K1760)

Swivel Castors (K1760)
· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1760.08025
K1760.10032
K1760.12525
K1760.12532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
R
(mm)
Permissible load
(kg)

22.24 €

1 4 Days 11180258060

24.52 €

1 4 Days 136100329090

25.42 €

1 4 Days 16112525102.580

26.65 €

1 4 Days 16112532102.5100

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing
A(mm) 40

Tech Support