Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1450.015.[075,100,125,145,180].0-[1-100/1] |
1450.015.[075,100,125,145,180].0-[1-100/1]-[14015.1PZ.A1,14015.1PZ.A2,14015.1PZ.A3,14015.1PZ.A4,14015.12PZ.A1,14015.12PZ.A2,14015.12PZ.A3,14015.12PZ.A4,14015.2PZ.A1,14015.2PZ.A2,14015.2PZ.A3,14015.2PZ.A4,14015.3PZ.A1,14015.3PZ.A2,14015.3PZ.A3,14015.3PZ.A4,14015.34PZ.A1,14015.34PZ.A2,14015.34PZ.A3,14015.34PZ.A4,14015.4PZ.A1,14015.4PZ.A2,14015.4PZ.A3,14015.4PZ.A4] |
1450.025.[075,100,125,145,180].0-[1-100/1] |
1450.025.[075,100,125,145,180].0-[1-100/1]-[14025.1PZ.A1,14025.1PZ.A2,14025.1PZ.A3,14025.1PZ.A4,14025.12PZ.A1,14025.12PZ.A2,14025.12PZ.A3,14025.12PZ.A4,14025.3PZ.A1,14025.3PZ.A2,14025.3PZ.A3,14025.3PZ.A4,14025.34PZ.A1,14025.34PZ.A2,14025.34PZ.A3,14025.34PZ.A4,15000.025.3PZ.A1,15000.025.3PZ.A2,15000.025.3PZ.A3,15000.025.3PZ.A4,15000.025.3PZB.A1,15000.025.3PZB.A2,15000.025.3PZB.A3,15000.025.3PZB.A4,15000.025.4PZ.A1,15000.025.4PZ.A2,15000.025.4PZ.A3,15000.025.4PZ.A4,15000.025.4PZB.A1,15000.025.4PZB.A2,15000.025.4PZB.A3,15000.025.4PZB.A4,15000.025.34PZ.A1,15000.025.34PZ.A2,15000.025.34PZ.A3,15000.025.34PZ.A4,15000.025.34PZB.A1,15000.025.34PZB.A2,15000.025.34PZB.A3,15000.025.34PZB.A4] |
1450.038.[075,100,125,145,180].0-[1-100/1] |
1450.038.[075,100,125,145,180].0-[1-100/1]-[14038.1PZ.A1,14038.1PZ.A2,14038.1PZ.A3,14038.1PZ.A4,14038.12PZ.A1,14038.12PZ.A2,14038.12PZ.A3,14038.12PZ.A4,14038.2PZ.A1,14038.2PZ.A2,14038.2PZ.A3,14038.2PZ.A4,14038.3PZ.A1,14038.3PZ.A2,14038.3PZ.A3,14038.3PZ.A4,14038.34PZ.A1,14038.34PZ.A2,14038.34PZ.A3,14038.34PZ.A4,14038.4PZ.A1,14038.4PZ.A2,14038.4PZ.A3,14038.4PZ.A4,15000.038.3PZ.A1,15000.038.3PZ.A2,15000.038.3PZ.A3,15000.038.3PZ.A4,15000.038.3PZB.A1,15000.038.3PZB.A2,15000.038.3PZB.A3,15000.038.3PZB.A4,15000.038.4PZ.A1,15000.038.4PZ.A2,15000.038.4PZ.A3,15000.038.4PZ.A4,15000.038.4PZB.A1,15000.038.4PZB.A2,15000.038.4PZB.A3,15000.038.4PZB.A4,15000.038.34PZ.A1,15000.038.34PZ.A2,15000.038.34PZ.A3,15000.038.34PZ.A4,15000.038.34PZB.A1,15000.038.34PZB.A2,15000.038.34PZB.A3,15000.038.34PZB.A4] |
1450.050.[075,100,125,145,180].0-[1-100/1] |
1450.050.[075,100,125,145,180].0-[1-100/1]-[14050.12PZ,14050.34PZ,15000.050.3PZ.A1,15000.050.3PZ.A2,15000.050.3PZ.A3,15000.050.3PZ.A4,15000.050.3PZB.A1,15000.050.3PZB.A2,15000.050.3PZB.A3,15000.050.3PZB.A4,15000.050.4PZ.A1,15000.050.4PZ.A2,15000.050.4PZ.A3,15000.050.4PZ.A4,15000.050.4PZB.A1,15000.050.4PZB.A2,15000.050.4PZB.A3,15000.050.4PZB.A4,15000.050.34PZ.A1,15000.050.34PZ.A2,15000.050.34PZ.A3,15000.050.34PZ.A4,15000.050.34PZB.A1,15000.050.34PZB.A2,15000.050.34PZB.A3,15000.050.34PZB.A4] |
1450.068.[075,100,125,145,180].0-[1-100/1] |
1450.068.[075,100,125,145,180].0-[1-100/1]-[14068.12PZ,14068.34PZ,15000.068.3PZ.A1,15000.068.3PZ.A2,15000.068.3PZ.A3,15000.068.3PZ.A4,15000.068.3PZB.A1,15000.068.3PZB.A2,15000.068.3PZB.A3,15000.068.3PZB.A4,15000.068.4PZ.A1,15000.068.4PZ.A2,15000.068.4PZ.A3,15000.068.4PZ.A4,15000.068.4PZB.A1,15000.068.4PZB.A2,15000.068.4PZB.A3,15000.068.4PZB.A4,15000.068.34PZ.A1,15000.068.34PZ.A2,15000.068.34PZ.A3,15000.068.34PZ.A4,15000.068.34PZB.A1,15000.068.34PZB.A2,15000.068.34PZB.A3,15000.068.34PZB.A4] |
1450.080.[075,100,125,145,180].0-[1-100/1] |
1450.080.[075,100,125,145,180].0-[1-100/1]-[14080.12PZ,14080.34PZ,15000.080.3PZ.A1,15000.080.3PZ.A2,15000.080.3PZ.A3,15000.080.3PZ.A4,15000.080.3PZB.A1,15000.080.3PZB.A2,15000.080.3PZB.A3,15000.080.3PZB.A4,15000.080.4PZ.A1,15000.080.4PZ.A2,15000.080.4PZ.A3,15000.080.4PZ.A4,15000.080.4PZB.A1,15000.080.4PZB.A2,15000.080.4PZB.A3,15000.080.4PZB.A4,15000.080.34PZ.A1,15000.080.34PZ.A2,15000.080.34PZ.A3,15000.080.34PZ.A4,15000.080.34PZB.A1,15000.080.34PZB.A2,15000.080.34PZB.A3,15000.080.34PZB.A4] |
1450.100.[075,100,125,145,180].0-[1-100/1] |
1450.100.[075,100,125,145,180].0-[1-100/1]-[14100.1PZ.A1,14100.1PZ.A2,14100.1PZ.A3,14100.1PZ.A4,14100.12PZ,14100.12PZ.A1,14100.12PZ.A2,14100.12PZ.A3,14100.12PZ.A4,14100.2PZ.A1,14100.2PZ.A2,14100.2PZ.A3,14100.2PZ.A4,14100.3PZ.A1,14100.3PZ.A2,14100.3PZ.A3,14100.3PZ.A4,14100.34PZ,14100.34PZ.A1,14100.34PZ.A2,14100.34PZ.A3,14100.34PZ.A4,14100.4PZ.A1,14100.4PZ.A2,14100.4PZ.A3,14100.4PZ.A4,15000.100.3PZ.A1,15000.100.3PZ.A2,15000.100.3PZ.A3,15000.100.3PZ.A4,15000.100.3PZB.A1,15000.100.3PZB.A2,15000.100.3PZB.A3,15000.100.3PZB.A4,15000.100.4PZ.A1,15000.100.4PZ.A2,15000.100.4PZ.A3,15000.100.4PZ.A4,15000.100.4PZB.A1,15000.100.4PZB.A2,15000.100.4PZB.A3,15000.100.4PZB.A4,15000.100.34PZ.A1,15000.100.34PZ.A2,15000.100.34PZ.A3,15000.100.34PZ.A4,15000.100.34PZB.A1,15000.100.34PZB.A2,15000.100.34PZB.A3,15000.100.34PZB.A4] |
1450.125.[075,100,125,145,180].0-[1-100/1] |
1450.125.[075,100,125,145,180].0-[1-100/1]-[14125.1PZ.A1,14125.1PZ.A2,14125.1PZ.A3,14125.1PZ.A4,14125.12PZ,14125.12PZ.A1,14125.12PZ.A2,14125.12PZ.A3,14125.12PZ.A4,14125.2PZ.A1,14125.2PZ.A2,14125.2PZ.A3,14125.2PZ.A4,14125.3PZ.A1,14125.3PZ.A2,14125.3PZ.A3,14125.3PZ.A4,14125.34PZ,14125.34PZ.A1,14125.34PZ.A2,14125.34PZ.A3,14125.34PZ.A4,14125.4PZ.A1,14125.4PZ.A2,14125.4PZ.A3,14125.4PZ.A4,15000.125.3PZ.A1,15000.125.3PZ.A2,15000.125.3PZ.A3,15000.125.3PZ.A4,15000.125.3PZB.A1,15000.125.3PZB.A2,15000.125.3PZB.A3,15000.125.3PZB.A4,15000.125.4PZ.A1,15000.125.4PZ.A2,15000.125.4PZ.A3,15000.125.4PZ.A4,15000.125.4PZB.A1,15000.125.4PZB.A2,15000.125.4PZB.A3,15000.125.4PZB.A4,15000.125.34PZ.A1,15000.125.34PZ.A2,15000.125.34PZ.A3,15000.125.34PZ.A4,15000.125.34PZB.A1,15000.125.34PZB.A2,15000.125.34PZB.A3,15000.125.34PZB.A4] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 15 | 1 ~ 100 | 28.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 15 | 1 ~ 100 | 28.5 | 075 ~ 180 | Black | 14015.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14015.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14015.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14015.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14015.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / 14015.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / 14015.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / 14015.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / 14015.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14015.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14015.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14015.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14015.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14015.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14015.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 14015.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / 14015.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / 14015.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / 14015.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / 14015.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 14015.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14015.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14015.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate | ||
- | 1 | 6 Days | 25 | 1 ~ 100 | 38.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 25 | 1 ~ 100 | 38.5 | 075 ~ 180 | Black | 14025.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14025.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14025.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14025.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14025.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / 14025.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / 14025.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / 14025.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / 14025.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14025.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 14025.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / 14025.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / 15000.025.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.025.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.025.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.025.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.025.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.025.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.025.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.025.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.025.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.025.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.025.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plate | ||
- | 1 | 6 Days | 38 | 1 ~ 100 | 51.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 38 | 1 ~ 100 | 51.5 | 075 ~ 180 | Black | 14038.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14038.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14038.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14038.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14038.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / 14038.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / 14038.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / 14038.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / 14038.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / 14038.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / 14038.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / 14038.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / 14038.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 14038.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14038.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14038.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 14038.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / 14038.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / 14038.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / 14038.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / 14038.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / 14038.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / 14038.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / 14038.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / 15000.038.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.038.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.038.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.038.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.038.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.038.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.038.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plates / 15000.038.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plates / 15000.038.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, for small installation spaces, with tiewrap plate / 15000.038.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, without tiewrap plate / 15000.038.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, for small installation spaces, with tiewrap plate | ||
- | 1 | 6 Days | 50 | 1 ~ 100 | 63.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 50 | 1 ~ 100 | 63.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 68 | 1 ~ 100 | 81.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 68 | 1 ~ 100 | 81.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 80 | 1 ~ 100 | 93.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 80 | 1 ~ 100 | 93.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 113.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 113.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 138.5 | 075 ~ 180 | Black | - | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 138.5 | 075 ~ 180 | Black | - |
Loading...
Internal Height(mm) | 21 | Max. Cable O.D. Dp(φ) | 18 | Pitch P(mm) | 33.3 |
---|---|---|---|---|---|
Links/m | 30 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes