Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
074.10.[018,028,038].0-[1-100/1] |
074.10.[018,028,038].0-[1-100/1]-[060.10.12PZ,060.10.12] |
074.16.[018,028,038].0-[1-100/1] |
074.16.[018,028,038].0-[1-100/1]-[060.16.12PZ,060.16.12] |
074.20.[018,028,038].0-[1-100/1] |
074.20.[018,028,038].0-[1-100/1]-[060.20.12PZ,060.20.12] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | 1 ~ 100 | 16.3 | 18 ~ 38 | Black | - | ||
- | 1 | 6 Days | 10 | 1 ~ 100 | 16.3 | 18 ~ 38 | Black | 060.10.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates | ||
- | 1 | 6 Days | 16 | 1 ~ 100 | 22.3 | 18 ~ 38 | Black | - | ||
- | 1 | 6 Days | 16 | 1 ~ 100 | 22.3 | 18 ~ 38 | Black | 060.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates | ||
- | 1 | 6 Days | 20 | 1 ~ 100 | 26.3 | 18 ~ 38 | Black | - | ||
- | 1 | 6 Days | 20 | 1 ~ 100 | 26.3 | 18 ~ 38 | Black | 060.20.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates |
Loading...
Internal Height(mm) | 11.5 | Max. Cable O.D. Dp(φ) | 10.3 | Pitch P(mm) | 20 |
---|---|---|---|---|---|
Links/m | 50 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes